Material: Steel St40/50. The sprocket can be moved on the screw and thus be aligned with the chain. It is locked in the desired position with the nuts. The permanently lubricated 2-Z bearings are sealed on both sides and guarantee perfect running of the sprocket. Accurate-to-size spacers guarantee perfect meshing of teeth and sprocket. Temerature range: -20° to +120°C.
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
Product Quantity DIN / ISO-Nr. Pitch
[in.]
For Tensioner
[Size]
No. of TeethPitch Circle Ø
[mm]
W
[mm]
L
[mm]
Weight
[kg]
14053101   06 B-33/8 x 7/3221545,81M10700,25
14053501   08 B-31/2 x 5/162 * und 31561,08M12800,5
14053601   10 B-35/8 x 3/831576,36M12800,95
14053701   12 B-33/4 x 7/1641591,63M201201,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn