Material: Steel.

This support enabels an easy mounting of the tensioning element or idler wheel to the machine. The hole A is for fastening the tensioner with it´s central screw. The mounting can be done at the front side or back side of the support. For any other purposes, the both holes B can be used to fix other parts instead of a tensioner.
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
Product Quantity for sizeTypA
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
Weight
[kg]
14080001   0WS 11-156,55,577,5301311,527445304635100,08
14080101   1WS 15-188,56,577,5401313,534555325844120,15
14080201   2WS 18-2710,58,59,5105015,516,543670387455200,28
14080301   3WS 37-3812,510,511,512,56521,52157890529875250,70
14080401   4WS 38-4516,512,514158024216681105511685350,90


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn