Material: Casing made of sintered steel or grey cast iron GG20, lever made of St52. The design of these tensioning elements is identical to the standard version, but they are zinc plated and the synthetic spring elements are resistant to mineral oils. These components are especially suited for 'outdoor' applications, e.g. for construction machinery or for use inside the oilbath of a gearbox. The tensioning elements are marked with a yellow dot on the lever. Can be used for both tensioning directions.

Temperature range: -30°C to -90°C.
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
Product Quantity SizeF max. at normal
[N]
F max. at hard
[N]
s max. normal
[mm]
s max. hard
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J1
[mm]
J2
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
T
[mm]
MA
[Nm]
Weight
[kg]
14080003   08010640303551 +1,0 -0,55M68060209020226858,5100,2
14080103   113516850404564 +1,0 -0,55M81008025112,5253088,5610,5250,4
14080203   235043750405879 +1,5 -0,57M101008030115303510,58,5810,5490,6
14080303   38001040655078108 +2,0 -0,58M121301005015540521510,51012,5861,7
14080403   41500187587,57095140 +2,0 -0,510M161751406020540661512,51220,52103,55


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn