Material: Housing from steel, all surfaces machined, black oxide finished. On request: nickel plated. With quality rolling bearings from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals. Types FK06 and FK08 sealed only on the cylindrical side. With 4 mounting holes. Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers. Spindle reworking on request. Matching counterpart for support side: Flange Bearing FF.

Details for spindle end working, please refer to our catalog page by clicking the button below.
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
Product Quantity Typd
[mm]
L
[mm]
H
[mm]
F
[mm]
E
[mm]
Dg6
[mm]
A
[mm]
Lk
[mm]
B
[mm]
L1
[mm]
T1
[mm]
L2
[mm]
T2
[mm]
d4
[mm]
d5
[mm]
t
[mm]
SW
[mm]
Gewicht
[kg]
64200506   FK 0662071322223628285,53,56,54,53,463,312 0,08
64200508   FK 0882391426284335357,048 53,463,3140,15
64200510   FK 101027101729,5345242427,3 58,564,584160,21
64200512   FK 121227101729,5365444447,3 58,564,584190,22
64200515   FK 151532151736406350529,8612 85,59,56220,39
64200517   FK 1717452223475077626111,091412 6,61110240,85
64200520   FK 202052223050578570687,81012 146,51110301,09
64200525   FK 2525572730606398807912,810201791513351,49
64200530   FK 30306230326175117 959310,812 17181117,515402,32


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn