Material: Housing from steel, all surfaces machined, black oxide finished. On request: nickel plated. With quality rolling bearings from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals. With 8 mounting holes. Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers.

Spindle reworking on request. Matching counterpart for support side: Pillow Block Bearing BF.

Details for spindle end working, please refer to our catalog page by clicking the button below.
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
Product Quantity Typd
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
H
[mm]
b+/-0,02
[mm]
h+/-0,02
[mm]
B1
[mm]
H1
[mm]
E
[mm]
P
[mm]
C1
[mm]
C2
[mm]
d3
[mm]
d4
[mm]
d5
[mm]
t
[mm]
SW
[mm]
Gewicht
[kg]
64200110   BK 101025 529,5 5603930223432,515461365,56,310,56,5160,39
64200112   BK 1212 25 529,5 5604230253432,518461365,56,310,51,5190,41
64200115   BK 151527632670473528383818541565,56,310,56,5220,57
64200117   BK 171735944786634339485528681986,68,7148,6241,27
64200120   BK 202035843888594434505022701986,68,7148,5301,19
64200125   BK 25254212549106795348627033852210910,717,510,8352,3
64200130   BK 3030451461912888645174783310223111113,72013403,32
64200135   BK 353550146712 140 95705286793511426121113,72013504,33
64200140   BK 404061187615160109806098903713033141417,72617,5506,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn