Material: Housing from steel, all surfaces machined, black oxide finished. On request: nickel plated. RWith quality rolling bearing from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the support side. With one movable single row deep groove ball bearing with shields (2Z). With 2 mounting holes. Retaining ring for fixing on the spindle end is included. Due to the standard dimensions, these units can also replace parts of other suppliers. Spindle reworking on request. Matching counterpart for fixed side: Pillow Block Bearing EK.

Details for spindle end working, please refer to our catalog page by clicking the button below.
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
Product Quantity Typd
[mm]
L
[mm]
B
[mm]
H
[mm]
b+/-0,02
[mm]
h+/-0,02
[mm]
B1
[mm]
H1
[mm]
P
[mm]
d4
[mm]
Gewicht
[kg]
64200406   EF 06612 422521132012 305,20,07
64200408   EF 08614523226172716386,30,13
64200410   EF 108207043352536245290,33
64200412   EF 1210207043352536245290,32
64200415   EF 1515208049403041256090,38
64200420   EF 202026 955847,530562575110,63


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn