Material: Material: Housing from steel, all surfaces machined, black oxide finished. On request: nickel plated. With quality rolling bearings from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals. Types EK06 and EK08 sealed only on the side without the nut. With 2 mounting holes. Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers. Spindle reworking on request. Matching counterpart for support side: Pillow Block Bearing EF.

Details for spindle end working, please refer to our catalog page by clicking the button below.
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
Product Quantity Typd
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
H
[mm]
b+/-0,02
[mm]
h+/-0,02
[mm]
B1
[mm]
H1
[mm]
P
[mm]
d4
[mm]
SW
[mm]
Gewicht
[kg]
64200306   EK 066205,5223,5422521132012305,2120,14
64200308   EK 088237264523226172716386,3140,24
64200310   EK 101024629,56704335253624529160,46
64200312   EK 1224629,56704335253624529190,44
64200315   EK 151525632 58050403040256011220,55
64200320   EK 202042105010 955847,53056257511301,35


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn