Material: Grey cast iron GG25. Tolerance zone 7H.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
a
[mm]
b
[mm]
d1 h11
[mm]
d2 h11
[mm]
r1
[mm]
r2
[mm]
Weight
[kg]
64401000   Tr. 10 x 314520330,50,30,04
64401200   Tr. 12 x 318622400,50,30,08
64401400   Tr. 14 x 4221030501,00,50,16
64401600   Tr. 16 x 4221030501,00,50,16
64402000   Tr. 20 x 4241036601,00,50,30
64402400   Tr. 24 x 5301145701,00,50,60
64402800   Tr. 28 x 5471458881,00,51,06
64403000   Tr. 30 x 6471458881,00,51,02
64403200   Tr. 32 x 6471458881,00,51,02
64403600   Tr. 36 x 65818801122,01,02,30
64404000   Tr. 40 x 76318801372,01,03,00
64404400   Tr. 44 x 76318801372,01,02,90
64404800   Tr. 48 x 86818901672,01,04,30
64405000   Tr. 50 x 86818901672,01,04,30
64405200   Tr. 52 x 86818901672,01,04,20
64406000   Tr. 60 x 96818901672,01,04,40


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn