Material: Red brass Rg7 (CuSn7Zn4Pb7-C).

Tolerance zone 7H.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
a
[mm]
b
[mm]
d1 h11
[mm]
d2 h11
[mm]
r1
[mm]
r2
[mm]
Weight
[kg]
64411000   Tr. 10 x 314520330,50,30,06
64411200   Tr. 12 x 318622400,50,30,10
64411400   Tr. 14 x 4221030501,00,50,22
64411600   Tr. 16 x 4221030501,00,50,20
64411800   Tr. 18 x 4241036601,00,50,30
64412000   Tr. 20 x 4241036601,00,50,30
64412400   Tr. 24 x 5301145701,00,50,70
64412800   Tr. 28 x 5471458881,00,51,40
64413000   Tr. 30 x 6471458881,00,51,30
64413200   Tr. 32 x 6471458881,00,51,22
64413600   Tr. 36 x 65818801122,01,02,70
64414000   Tr. 40 x 76318801372,01,03,50
64414400   Tr. 44 x 76318801372,01,03,48
64414800   Tr. 48 x 86818901672,01,05,12
64415000   Tr. 50 x 86818901672,01,05,00
64415200   Tr. 52 x 86818901672,01,05,10
64416000   Tr. 60 x 96818901672,01,04,90


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn