Material: 1.4305. Tolerance zone 7H. Height = 1,5 x diameter. Attention: Steel nuts get very easily thightened on a spindle made from Steel or stainless steel. This nuts are only for clamping, manual adjustments or as fastening nut. Not suitable for drive systems.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
DIN ISO 2768 average h=1,5xd
[mm]
sw
[mm]
Weight
[kg]
64399612   Tr. 12 x 318190,03
64399616   Tr. 16 x 424270,08
64399620   Tr. 20 x 430300,12
64399624   Tr. 24 x 536360,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn