Material: Elastomer: NBR. Stiffening ring and tension spring from steel.
• According to DIN 3760 Design A respectively
  ISO 6194-1 figure 1 and in many additional sizes.
• Most common design, with one seal lip.
• For oil- and grease-lubricated applications.
• For high speed, sliding speed up to 14m/s.
Recommended tolerances: Housing bore H8, shaft-Ø h11, Shaft roughness Ra 0.2 to 0.8 μm.
Temperatur range: -40°C to +100°C (for short time up to +120°C).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Weight
[g]
64790186   324277,4
64790189   324579,5
64790192   3247711,0
64790196   3250814,1
64790197   32501015,8
64790198   3252714,4
64790202   32621026,6
64790205   334579,8
64790210   34621027,1
64790211   354578,3
64790213   3547710,2
64790217   3550712,4
64790218   3550814,2
64790219   35501015,8
64790220   3552713,6
64790221   3552815,1
64790222   35521017,7
64790224   3555715,4
64790225   3555817,7
64790226   35551022,5
64790227   35561021,2
64790228   35581022,1
64790230   3562721,3
64790231   3562822,8
64790232   35621024,9
64790234   35721038,6
64790235   35721238,9
64790236   35801248,4
64790237   364779,3
64790238   3650711,9
64790239   3652713,0
64790243   3850710,7
64790244   3852712,0
64790245   3852813,8
64790247   3855714,2
64790255   38621024,6
64790256   38721034,4
64790260   4052712,8
64790261   4052812,9
64790262   4055713,6
64790263   4055815,1
64790264   4056816,2
64790267   40581020,8
64790269   40601026,9
64790271   4062718,9
64790272   4062819,9
64790273   40621024,7
64790274   40651026,9
64790276   4068826,5
64790277   40681029,2
64790279   4072728,8
64790280   40721034,6
64790282   40801042,4
64790288   4255712,3
64790289   4255814,2
64790291   4260716,1
64790292   4262718,2
64790293   4262819,4
64790294   42621022,6
64790295   42651025,2
64790299   4272828,8
64790300   42721032,6
64790302   44601019,4
64790303   44621022,1
64790304   44651024,6
64790306   4558713,8
64790307   4560714,8
64790308   4560816,5
64790309   45601018,9
64790310   4562717,0
64790311   4562817,8
64790312   45621022,1
64790313   4565821,3
64790314   45651024,5
64790318   4572826,5
64790319   45721031,2
64790320   4575830,1
64790321   45751032,6
64790322   45801046,2
64790323   45851047,0
64790326   46651023,5
64790329   4862816,2
64790330   48651022,2
64790332   4872723,8
64790333   4872825,5
64790334   48721028,2
64790335   5062712,8
64790337   5065818,0
64790338   50651025,0
64790339   5068823,3
64790340   50681024,0
64790341   50701025,8
64790342   5072823,6
64790343   50721032,1
64790344   50721236,3
64790345   50751036,1
64790346   5080831,6
64790347   50801043,4
64790348   50851049,7
64790349   50901058,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn