Material: Elastomer: NBR. Stiffening ring and tension spring from steel.
• According to DIN 3760 Design A respectively
  ISO 6194-1 figure 1 and in many additional sizes.
• Most common design, with one seal lip.
• For oil- and grease-lubricated applications.
• For high speed, sliding speed up to 14m/s.
Recommended tolerances: Housing bore H8, shaft-Ø h11, Shaft roughness Ra 0.2 to 0.8 μm.
Temperatur range: -40°C to +100°C (for short time up to +120°C).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Weight
[g]
64790005   61651,7
64790006   61671,8
64790007   62273,8
64790008   72273,6
64790012   82274,0
64790014   101972,7
64790017   102273,4
64790018   102474,0
64790020   102674,4
64790021   121951,5
64790022   122252,5
64790023   122262,8
64790024   122273,6
64790025   122473,8
64790027   122875,3
64790028   123076,1
64790029   123276,5
64790031   142474,0
64790032   142553,0
64790034   143075,8
64790035   152473,3
64790036   152552,6
64790038   152674,0
64790039   153076,2
64790040   153276,4
64790041   153578,5
64790043   15401012,9
64790045   162874,8
64790048   163075,5
64790049   163276,3
64790050   163577,5
64790051   172874,4
64790052   172954,1
64790053   173076,0
64790054   173276,1
64790055   173578,5
64790057   1740710,9
64790058   17401011,6
64790059   182874,1
64790061   183075,5
64790062   183276,7
64790063   183577,9
64790066   193075,7
64790068   193276,7
64790070   203053,7
64790071   203075,5
64790073   203276,3
64790076   203578,7
64790077   20351010,2
64790080   203678,4
64790082   2040710,5
64790084   2042711,7
64790087   2047715,2
64790088   20471018,8
64790089   2052717,9
64790090   20521022,5
64790093   223275,7
64790094   223577,0
64790096   2238810,0
64790097   2240710,1
64790098   22401013,3
64790102   2247715,2
64790106   243576,7
64790107   243777,7
64790108   244079,6
64790112   253576,4
64790113   253755,7
64790115   253777,2
64790116   253877,9
64790117   254057,6
64790118   254079,0
64790119   254089,7
64790120   25401012,2
64790123   2542710,1
64790124   25421013,0
64790127   25451016,3
64790129   2547713,2
64790130   25471017,3
64790131   25501019,6
64790132   2552718,4
64790133   2552817,8
64790134   25521021,3
64790135   2562725,5
64790137   25621028,8
64790139   263777,3
64790140   263856,2
64790141   263878,3
64790143   2647713,5
64790144   273776,4
64790149   283876,7
64790151   284078,0
64790153   2842710,1
64790154   2842810,2
64790157   2847714,1
64790159   2852715,6
64790160   28521020,1
64790161   304077,4
64790164   304278,3
64790165   304289,7
64790167   3045710,5
64790168   3045811,9
64790169   3046710,9
64790171   3047711,9
64790172   3047813,1
64790173   30471015,2
64790176   3050713,8
64790177   30501016,8
64790178   3052715,5
64790179   3052817,1
64790180   30521020,0
64790181   3055717,5
64790182   30551022,1
64790183   3062723,4
64790184   30621026,9
64790185   30721037,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn