General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes, please enquire. Also available in corrosion-proof and NO-TOX version for the food processing and pharmaceutic industry. Housing: Thick-walled grey cast iron, fully sealed against oil leaks and protected against dust. Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces. The diameters l1 and l2 are provided for use as alignment studs. Gearing: Hardened bevel gears, lapped in pairs Special transmission ratios available on request. Bearing System: Generously dimensioned roller bearings, rein- forced bearings on request. Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. On request, the gearboxes can also be supplied with oil change lubrication or NO-TOX lubrication for the food industry. If the gearbox is used at higher speeds (see table) venting must be provided. For this purpose, please state the mounting position (downward-facing side) and operating time. Model K: Input side A: Ratio for gearing up. Input side C: Transmission ratio for gearing down.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeTypeInput Shaft d1
[mm]
Output Shaft d2
[mm]
Rim Length b
[mm]
max. T2 at 17 min -1
[Nm]
max. T2 at 83 min -1
[Nm]
max. T2 at 167 min -1
[Nm]
max. T2 at 250 min -1
[Nm]
max. T2 at 333 min -1
[Nm]
max. T2 at 500 min -1
[Nm]
max. T2 at 1000 min -1
[Nm]
max. P1 at 50 min -1
[kW]
max. P1 at 250 min -1
[kW]
max. P1 at 500 min -1
[kW]
max. P1 at 750 min -1
[kW]
max. P1 at 1000 min -1
[kW]
max. P1 at 1500 min -1
[kW]
max. P1 at 3000 min -1
[kW]
Weight
[kg]
41200103   010121265141313121211100,030,120,240,330,440,611,12,5
41200203   020121265141313121211100,030,120,240,330,440,611,12,5
41200403   110121890373634323127230,070,330,630,881,141,492,545,5
41200503   120121890373634323127230,070,330,630,881,141,492,545,5
41200703   21020251201109590878274580,210,871,662,403,014,086,3912
41200803   22020251201109590878274580,210,871,662,403,014,086,3912
41201003   251028351603052802602502452301900,572,564,796,898,9912,6820,9424
41201103   252028351603052802602502452301900,572,564,796,898,9912,6820,9424
41201303   301035422006906306005304904704201,295,7611,0415,9820,3728,3846,2948
41201403   302035422006906306005304904704201,295,7611,0415,9820,3728,3846,2948


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn