General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes, please enquire. Also available in corrosion-proof and NO-TOX version for the food processing and pharmaceutic industry. Housing: Thick-walled grey cast iron, fully sealed against oil leaks and protected against dust. Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces. The diameters l1 and l2 are provided for use as alignment studs. Gearing: Hardened bevel gears, lapped in pairs Special transmission ratios available on request. Bearing System: Generously dimensioned roller bearings, rein- forced bearings on request. Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. On request, the gearboxes can also be supplied with oil change lubrication or NO-TOX lubrication for the food industry. If the gearbox is used at higher speeds (see table) venting must be provided. For this purpose, please state the mounting position (downward-facing side) and operating time. Model K: Input side A: Ratio for gearing up. Input side C: Transmission ratio for gearing down.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeTypeInput Shaft d1
[mm]
Output Shaft d2
[mm]
Rim Length b
[mm]
max. T2 at 12,5 min -1
[Nm]
max. T2 at 62,5 min -1
[Nm]
max. T2 at 125 min -1
[Nm]
max. T2 at 187,5 min -1
[Nm]
max. T2 at 250 min -1
[Nm]
max. T2 at 375 min -1
[Nm]
max. T2 at 750 min -1
[Nm]
max. P1 at 50 min -1
[kW]
max. P1 at 250 min -1
[kW]
max. P1 at 500 min -1
[kW]
max. P1 at 750 min -1
[kW]
max. P1 at 1000 min -1
[kW]
max. P1 at 1500 min -1
[kW]
max. P1 at 3000 min -1
[kW]
Weight
[kg]
41200404   110121890373634323127230,050,250,470,660,851,121,95,5
41200504   120121890373634323127230,050,250,470,660,851,121,95,5
41200704   2102025120908784827974600,120,61,161,692,183,064,9612
41200804   2202025120908784827974600,120,61,161,692,183,064,9612
41201004   251024351602802702602502402201800,391,863,585,176,619,0914,8824
41201104   252024351602802702602502402201800,391,863,585,176,619,0914,8824
41201304   301035422005805505255104854203500,83,797,2310,5413,3618,8128,9348
41201404   302035422005805505255104854203500,83,797,2310,5413,3618,8128,9348


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn