General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes, please enquire. Also available in corrosion-proof and NO-TOX version for the food processing and pharmaceutic industry. Housing: Thick-walled grey cast iron, fully sealed against oil leaks and protected against dust. Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces. The diameters l1 and l2 are provided for use as alignment studs. Gearing: Hardened bevel gears, lapped in pairs Special transmission ratios available on request. Bearing System: Generously dimensioned roller bearings, rein- forced bearings on request. Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. On request, the gearboxes can also be supplied with oil change lubrication or NO-TOX lubrication for the food industry. If the gearbox is used at higher speeds (see table) venting must be provided. For this purpose, please state the mounting position (downward-facing side) and operating time. Model L: Straight-through shaft, slowly turning.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeTypeInput Shaft d1
[mm]
Output Shaft d2
[mm]
Rim Length b
[mm]
max. T2 at 25 min -1
[Nm]
max. T2 at 125 min -1
[Nm]
max. T2 at 250 min -1
[Nm]
max. T2 at 375 min -1
[Nm]
max. T2 at 500 min -1
[Nm]
max. T2 at 750 min -1
[Nm]
max. T2 at 1500 min -1
[Nm]
max. P1 at 50 min -1
[kW]
max. P1 at 250 min -1
[kW]
max. P1 at 500 min -1
[kW]
max. P1 at 750 min -1
[kW]
max. P1 at 1000 min -1
[kW]
max. P1 at 1500 min -1
[kW]
max. P1 at 3000 min -1
[kW]
Weight
[kg]
41203102   030121265181715131211100,050,230,410,540,660,911,652,2
41203202   060121265181715131211100,050,230,410,540,660,911,652,5
41203402   130181890373634323127230,10,50,941,321,712,233,85,5
41203502   160181890373634323127230,10,50,941,321,712,233,85,5
41203702   23025251201079892868173560,291,352,543,554,466,039,2612
41203802   26025251201079892868173560,291,352,543,554,466,039,2612
41204002   253035351603553203002802702451700,984,418,2711,5714,8820,2528,1124
41204102   256035351603553203002802702451700,984,418,2711,5714,8820,2528,1124
41204302   303042422007506806105405004253102,079,3716,8122,3227,5635,1351,2548
41204402   306042422007506806105405004253102,079,3716,8122,3227,5635,1351,2548


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn