General: Miniaturised right-angle drives for light duty. Suitable for manual and short term drive applications. Housing: Gear cases are injection moulded in filled nylon 6.6 for low moisture take up, low thermal expansion and high rigidity. Two counter-bored clearance holes for conventional chassis mounting and a tapped insert below each shaft for vertical mounting. Gearing: Straight cut gears, max. backlash 2°. Ratio i = 1 : 1. Shaft diamter 4mm. Maximum speed 1000 rpm. Gearbox and bearing lubricated for life.

Product No. 410 000 00, Version A: Hardened steel gears bonded to ground and hardened steel shafts. Sintered bronze bearing system. Electrical insulation between shafts and housing. Max. torque 0.68 Nm. Weight: 0.041 kg.

Product No. 410 001 00, Version B: Polyacetal gears moulded onto ground and hardened steel shafts. Sintered bronze bearing system. Electrical insulation between input/output shaft and between shafts and housing. Max. torque 0.11 Nm. Weight: 0.037 kg.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeMax Torque
[Nm]
Weight
[kg]
41000000   A0,680,041
41000100   B0,110,037


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn