Angular drives with high torques at very low dimensions. Suitable in a wide variety of applications 7 Sizes. Ratio 1:1.
Housing: Aluminium, silver anodized. Sealed against lubricant leaks, protected against dust. Can be mounted in any position.
Gearing: Bevel gears from steel, surface hardened. Bearing: Ball bearings with rubber seal RS.
Lubrication: Maintenance free grease lubrication. Angular backlash: 3°+/-1°.
Operating time: 20% at 5 min. Life time: 1,000 hours at max. performance at speed 500 min-1and operating time 20%.
Permiss. operating temperature: -20° to +60°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TransmissionSizeShaft-Ø d
[mm]
Torque ati 100min-1
[Nm]
Drive power ati 100min-1
[W]
B1
[mm]
B2
[mm]
C1
[mm]
E
[mm]
Weight
[g]
41000101   1:1160,353,73218122352
41000102   1:1280,757,93520122573
41000103   1:13102,526,242241630142
41000104   1:1412441,946261633149
41000105   1:151255253301638268
41000106   1:161288456321640330
41000107   1:17121010560351642,5395


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn