Material: Steel. To change the gearboxes H/I over from hollow shaft to doublesided solid shaft. The shaft is only pushed in and secured with the enclosed retaining ring.
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
Product Quantity Gearbox SizeB
[mm]
C
[mm]
C1
[mm]
Dh6
[mm]
d1
[mm]
F
[mm]
L
[mm]
O
[mm]
S
[mm]
t2
[mm]
Weight
[kg]
42203102   031530291418,564,5125,5M6 x 162,516,30,18
42204002   04064038,81823,579,2161M6 x 16320,80,32
42205002   050850502531,593,2196,7M8 x 223,528,30,77
42206302   06385048,82531,5113,2216M8 x 22428,30,98
42207502   07586058,82834,5121,0244M8 x 22431,31,49


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn