Material: Steel. To change the gearboxes H/I over from hollow shaft to solid shaft. The shaft is only pushed in and secured with the enclosed cover disc and mounting screw. The shaft can be pushed in either left or right.
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
Product Quantity Gearbox SizeB
[mm]
C
[mm]
Dh6
[mm]
d1
[mm]
F
[mm]
L
[mm]
O
[mm]
S
[mm]
t2
[mm]
Weight
[kg]
42203101   0315301418,56294,5M6 x 162,516,30,16
42204001   0406401823,577120M6 x 16320,80,27
42205001   0508502531,590143,5M8 x 223,528,30,59
42206301   0638502531,5111165M8 x 22428,30,68
42207501   0758602834,5119183M8 x 22431,31,05


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn