Housing: Aluminium permanent-mould casting, fully sealed against oil leaks and protected against dust, can be mounted in any position. Gear set: Worms hardened and ground, worm gears made from special bronze. Bearing System: Input and output shaft with roller bearing. Lubrication: As a special gearbox oil has been used, in most applications no relubrication or change is required. Input shaft is the smaller shaft d1. The permiss. output torque refers to shaft d2. Load Bearing Capacity of the Output Shaft Radial = 100 N, Axial = 60 N.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
Axial Distance a
[ml]
d1
[mm]
d2
[mm]
h
[mm]
Max. Admissible Torque
[Nm]
Weight
[kg]
42000500   5 : 13181034101,05
42000700   7 : 13181034101,05
42001000   10 : 13181034101,05
42001200   12 : 13181034121,05
42001500   15 : 13181034111,05
42001800   18 : 13181034101,05
42002000   20 : 13181034101,05
42002400   24 : 1318103491,05
42003000   30 : 13181034101,05
42003800   38 : 13181034111,05
42005000   50 : 1318103491,05
42007500   75 : 1318103471,05


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn