Angular drives with hollow output shaft for high torques at very low dimensions. Suitable in a wide variety of applications.
One size with center distance 20mm, in 7 ratios.
Housing: Aluminium, silver anodized. Sealed against lubricant leaks, protected against dust.
Can be mounted in any position. Worm shaft in vertically position not recommended for continuous operation.
Gearing: Worm from steel, wheel from special brass. Bearing: Ball bearings with rubber seal RS.
Lubrication: Maintenance free grease lubrication. Angular backlash: 1°+/-0,5°. Operating time: 20% at 5 min.
Life time: 1,000 hours at max. performance at speed 500 min-1 and operating time 20%. Permiss. operating temperature: -20° to +60°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TransmissionSelf-lockingOutput torque at 100min-1
[Nm]
Drive power at 100min-1
[W]
Efficiency ca.
[eta]
Weight
[g]
42002013   13 : 1nein15,020,80,58422
42002015   15 : 1nein12,015,50,54425
42002018   18 : 1nein11,012,50,51426
42002023   23 : 1nein10,09,110,50428
42002030   30 : 1nein8,56,590,45438
42002040   40 : 1ja5,53,890,37426
42002065   65 : 1ja4,52,340,31432


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn