Casing: Cast iron casing with thick walls and ribbed construction, sealed against oil leaks and dust. Gears: Special steel, extremely hard wearing and case hardened. Smooth-running helical gear wheels with ground or scraped tooth profiles. Bearing: Generously dimensioned bearings as standard version (heavy-duty bearings for higher overhung or thrust loads available at extra cost) Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years, at a temperature of -30 to +80°C. Before start up, the plastic plug must be taken out of the venting screw, otherwise excess pressure will build up inside the gearbox.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
At fB=1 Mn2
[Nm]
At n1=1380 rpm** n2
[rpm]
At n1=1380 rpm** P
[kW]
Admissible n1**
[rpm]
Weight
[kg]
40010001   2,924,24761,2740006,5
40010002   3,125,94451,2740006,5
40010003   3,3127,64171,2740006,5
40010004   3,5529,63891,2740006,5
40010005   3,8131,83621,2740006,5
40010006   4,134,23371,2740006,5
40010007   4,43373111,2740006,5
40010008   4,8140,22871,2740006,5
40010009   5,2343,72641,2740006,5
40010010   5,73482411,2740006,5
40010011   6,3502191,2140006,5
40010012   6,98501981,0540006,5
40010013   7,7933,31770,6540006,5
40010014   8,3135,51660,6540006,5
40010015   8,89381550,6540006,5
40010016   9,5240,71450,6540006,5
40010017   10,2343,71350,6540006,5
40010018   11,0247,11250,6540006,5
40010019   11,9501160,6440006,5
40010020   12,91501070,5940006,5
40010021   14,0650980,5440006,5
40010022   15,3850900,4940006,5
40010023   16,9350820,4540006,5
40010024   18,7550740,4140006,5
40010025   21,1140650,2940006,5
40010026   22,5243610,2940006,5
40010027   24,0846570,2940006,5
40010028   25,850530,2940006,5
40010029   27,7150500,2740006,5
40010030   29,8550460,2540006,5
40010031   32,2550430,2440006,5
40010032   34,9750390,2240006,5
40010033   38,0950360,240006,5
40010034   41,6850330,1840006,5
40010035   45,8750300,1740006,5
40010036   50,8250270,1540006,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn