Casing: Cast iron casing with thick walls and ribbed construction, sealed against oil leaks and dust. Gears: Special steel, extremely hard wearing and case hardened. Smooth-running helical gear wheels with ground or scraped tooth profiles. Bearing: Generously dimensioned bearings as standard version (heavy-duty bearings for higher overhung or thrust loads available at extra cost) Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years, at a temperature of -30 to +80°C. Before start up, the plastic plug must be taken out of the venting screw, otherwise excess pressure will build up inside the gearbox.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
At fB=1 Mn2
[Nm]
At n1=1380 rpm** n2
[rpm]
At n1=1380 rpm** P
[kW]
Admissible n1**
[rpm]
Weight
[kg]
40012001   2,131176488,36400013
40012003   2,511385508,37400013
40012006   2,991654628,4400013
40012008   3,622003828,41400013
40012010   4,012003447,59400013
40012012   5,032002756,05400013
40012014   6,041842294,64400013
40012015   6,692002064,55400013
40012016   7,472001854,07400013
40012017   8,42001643,62400013
40012018   9,532001453,19400013
40012019   9,621831432,89400013
40012020   10,562001312,88400013
40012021   11,642001192,61400013
40012022   12,912001072,36400013
40012023   14,4200962,11400013
40012024   16,19200851,88400013
40012025   18,38200751,65400013
40012026   19,6200701,55400013
40012027   21,61200641,41400013
40012028   23,96200581,27400013
40012029   26,73200521,14400013
40012030   28,15200491,08400013
40012031   30,9200450,98400013
40012032   34,07200410,89400013
40012033   37,77200370,81400013
40012034   42,14200330,72400013
40012035   47,38200290,64400013
40012036   53,79200260,57400013


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn