Casing: Cast iron casing with thick walls and ribbed construction, sealed against oil leaks and dust. Gears: Special steel, extremely hard wearing and case hardened. Smooth-running helical gear wheels with ground or scraped tooth profiles. Bearing: Generously dimensioned bearings as standard version (heavy-duty bearings for higher overhung or thrust loads available at extra cost) Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years, at a temperature of -30 to +80°C. Before start up, the plastic plug must be taken out of the venting screw, otherwise excess pressure will build up inside the gearbox.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
At fB=1 Mn2
[Nm]
At n1=1380 rpm** n2
[rpm]
At n1=1380 rpm** P
[kW]
Admissible n1**
[rpm]
Weight
[kg]
40013001   2,2214763210,2400021
40013003   2,415958410,2400021
40013005   2,8318849510,3400021
40013007   3,3822541410,3400021
40013009   4,1227434010,3400021
40013010   4,5930030510,1400021
40013011   5,163002728,98400021
40013012   5,292262656,6400021
40013013   5,892522386,6400021
40013014   6,622832126,6400021
40013015   6,821812054,1400021
40013017   8,12151734,1400021
40013018   8,872361584,11400021
40013019   9,772601434,11400021
40013020   10,812871304,1400021
40013021   12,043001163,84400021
40013022   13,523001043,42400021
40013023   14,19202992,2400021
40013024   15,39219912,2400021
40013025   16,75239842,2400021
40013026   18,28261772,2400021
40013027   20,03286702,2400021
40013028   22,05300642,1400021
40013029   24,4300571,9400021
40013030   27,19300521,7400021
40013031   30,53300461,52400021
40013032   33,42300421,39400021
40013033   36,99300381,25400021
40013034   41,21300341,12400021
40013035   46,28300301400021


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn