Casing: Cast iron casing with thick walls and ribbed construction, sealed against oil leaks and dust. Gears: Special steel, extremely hard wearing and case hardened. Smooth-running helical gear wheels with ground or scraped tooth profiles. Bearing: Generously dimensioned bearings as standard version (heavy-duty bearings for higher overhung or thrust loads available at extra cost) Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years, at a temperature of -30 to +80°C. Before start up, the plastic plug must be taken out of the venting screw, otherwise excess pressure will build up inside the gearbox.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
At fB=1 Mn2
[Nm]
At n1=1380 rpm** n2
[rpm]
At n1=1380 rpm** P
[kW]
Admissible n1**
[rpm]
Weight
[kg]
40014001   2,1114066510,3400028
40014003   2,2915261110,2400028
40014005   2,516656010,2400028
40014007   2,7418251210,3400028
40014008   3,0120046610,3400028
40014010   3,3222142210,3400028
40014011   3,6824538010,3400028
40014012   4,1127434010,3400028
40014013   4,6330830210,3400028
40014014   5,2635026610,3400028
40014015   5,942542366,6400028
40014016   6,752892076,61400028
40014017   7,181911954,11400028
40014018   7,892101784,11400028
40014019   8,72311614,1400028
40014020   9,662571454,11400028
40014021   10,792871304,1400028
40014022   12,143231154,1400028
40014023   13,83671014,1400028
40014024   14,8211952,2400028
40014025   16,2231862,2400028
40014026   17,8254792,2400028
40014027   19,65280712,2400028
40014028   21,81311642,2400028
40014029   24,36347582,2400028
40014030   27,42391512,2400028
40014031   31,15444452,2400028
40014032   33,06314421,47400028
40014033   36,92351381,47400028
40014034   41,56395341,47400028
40014035   47,22450301,47400028


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn