Casing: Cast iron casing with thick walls and ribbed construction, sealed against oil leaks and dust. Gears: Special steel, extremely hard wearing and case hardened. Smooth-running helical gear wheels with ground or scraped tooth profiles. Bearing: Generously dimensioned bearings as standard version (heavy-duty bearings for higher overhung or thrust loads available at extra cost) Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years, at a temperature of -30 to +80°C. Before start up, the plastic plug must be taken out of the venting screw, otherwise excess pressure will build up inside the gearbox.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
At fB=1 Mn2
[Nm]
At n1=1380 rpm** n2
[rpm]
At n1=1380 rpm** P
[kW]
Admissible n1**
[rpm]
Weight
[kg]
40016001   2,3829459719,3400034
40016003   2,8234950319,3400034
40016005   3,442041819,3400034
40016007   3,7546337919,3400034
40016009   4,6557430619,3400034
40016011   5,6340525211,2400034
40016012   6,2244722811,2400034
40016013   6,949620611,2400034
40016014   7,7155418411,2400034
40016015   8,6862316411,2400034
40016016   9,8670014411,1400034
40016017   10,95661308,1400034
40016018   12,186321178,1400034
40016019   13,717001048400034
40016020   15,58700917400034
40016022   18,13683785,89400034
40016024   20,13700715,44400034
40016025   22,48700634,87400034
40016026   25,3700564,33400034
40016027   28700513,91400034
40016028   31,27700453,5400034
40016029   35,2700403,11400034
40016030   37,92700382,89400034


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn