General data: Compact design for confined spaces. Ratios of i = approx. 3.69:1 to 65.7:1. Larger ratios on request. Input power of 0.29 to 4.3 kW Version A: With hollow shaft on output side = Standard. Version B: With torque arm. Version C: With flange on the output side. Version D: With foot mounting brackets, see drawing on PDF-catalog pages. Version E: With foot mounting brackets, see drawing on PDF-catalog pages. Version F: With single-sided solid output shaft. (Version B - F on request). Housing: Rigid, ribbed grey cast iron housing, thus quiet, lowvibration running characteristics. Fully sealed against oil leaks and protected against water jets. Gears: The helical gear wheels are made from heat-treated and case-hardened steel. The gearing is hardened and precisely machined. Bearing: Generously-dimensioned roller bearings. Input shaft/end shield: The shaft tolerances, and the flange adapters which can be delivered on request, are suited for IEC standard motors. Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease (ambient temperature - 10°C to 50°C), which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years. Before start up, the plastic plug must be taken out of the venting screw.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeRatio iM2max
[Nm]
n2*
[min-1]
Pmax*
[kW]
Weight
[kg]
40029001   A3,69105373,84,308,0
40029002   A3,97113347,74,308,0
40029003   A4,28122322,44,308,0
40029004   A4,63125297,84,108,0
40029005   A4,76122290,23,908,0
40029006   A5,13125269,03,708,0
40029007   A5,55125248,53,408,0
40029008   A6,04125228,63,108,0
40029009   A6,60125209,22,908,0
40029010   A7,25125190,42,608,0
40029011   A8,02125172,12,408,0
40029012   A8,94125154,42,108,0
40029013   A9,94125138,81,908,0
40029014   A10,72125128,71,808,0
40029015   A11,61125118,91,608,0
40029016   A12,62125109,41,508,0
40029017   A13,78125100,11,408,0
40029018   A15,1512591,11,308,0
40029019   A16,7612582,41,108,0
40029020   A18,6912573,81,008,0
40029021   A20,6612566,800,928,0
40029022   A22,3612561,700,858,0
40029023   A24,3112556,800,788,0
40029024   A26,5612551,900,728,0
40029025   A29,1912547,300,658,0
40029026   A32,2912542,700,598,0
40029027   A34,9412539,500,548,0
40029028   A37,6912536,600,508,0
40029029   A40,8012533,800,478,0
40029030   A44,3612531,100,438,0
40029031   A48,4612528,500,398,0
40029032   A53,2512525,900,368,0
40029033   A58,9112523,400,328,0
40029034   A65,7012521,000,298,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn