General data: Compact design for confined spaces. Ratios of i = approx. 3.34:1 to 55.79:1. Larger ratios on request. Input power of 0.68 to 8.4 kW Version A: With hollow shaft on output side = Standard. Version B: With torque arm. Version C: With flange on the output side. Version D: With foot mounting brackets, see drawing on PDF-catalog pages. Version E: With foot mounting brackets, see drawing on PDF-catalog pages. Version F: With single-sided solid output shaft. (Version B - F on request). Housing: Rigid, ribbed grey cast iron housing, thus quiet, lowvibration running characteristics. Fully sealed against oil leaks and protected against water jets. Gears: The helical gear wheels are made from heat-treated and case-hardened steel. The gearing is hardened and precisely machined. Bearing: Generously-dimensioned roller bearings. Input shaft/end shield: The shaft tolerances, and the flange adapters which can be delivered on request, are suited for IEC standard motors. Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease (ambient temperature - 10°C to 50°C), which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years. Before start up, the plastic plug must be taken out of the venting screw.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeRatio iM2max
[Nm]
n2*
[min-1]
Pmax*
[kW]
Weight
[kg]
40030001   A3,34184413,68,4012,5
40030002   A3,58197385,28,4012,5
40030003   A3,86213357,78,4012,5
40030004   A4,17230331,28,4012,5
40030005   A4,52250305,58,4012,5
40030006   A4,92250280,67,7012,5
40030007   A5,38250256,57,1012,5
40030008   A5,92250233,16,4012,5
40030009   A6,44196214,24,6012,5
40030010   A6,96212198,34,6012,5
40030011   A7,54229182,94,6012,5
40030012   A8,21250168,04,6012,5
40030013   A8,98250153,64,2012,5
40030014   A9,89250139,63,8012,5
40030015   A10,75204128,42,9012,5
40030016   A11,54219119,62,9012,5
40030017   A12,42236111,12,9012,5
40030018   A13,42250102,82,8012,5
40030019   A14,5525094,82,6012,5
40030020   A15,8425087,12,4012,5
40030021   A17,3325079,62,2012,5
40030022   A19,0725072,42,0012,5
40030023   A19,9422769,21,7012,5
40030024   A21,4124464,41,7012,5
40030025   A23,0625059,81,6012,5
40030026   A24,9125055,41,5012,5
40030027   A27,0025051,11,4012,5
40030028   A29,4025046,91,3012,5
40030029   A32,1625042,91,2012,5
40030030   A35,3925039,01,1012,5
40030031   A36,3525038,01,0012,5
40030032   A39,2725035,100,9712,5
40030033   A42,5725032,400,8912,5
40030034   A46,3525029,800,8212,5
40030035   A50,7125027,200,7512,5
40030036   A55,7925024,700,6812,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn