General data: Compact design for confined spaces. Ratios of i = approx. 4.13:1 to 51.73:1. Larger ratios on request. Input power of 2.7 to 19.3 kW Version A: With hollow shaft on output side = Standard. Version B: With torque arm. Version C: With flange on the output side. Version D: With foot mounting brackets, see drawing on PDF-catalog pages. Version E: With foot mounting brackets, see drawing on PDF-catalog pages. Version F: With single-sided solid output shaft. (Version B - F on request). Housing: Rigid, ribbed grey cast iron housing, thus quiet, lowvibration running characteristics. Fully sealed against oil leaks and protected against water jets. Gears: The helical gear wheels are made from heat-treated and case-hardened steel. The gearing is hardened and precisely machined. Bearing: Generously-dimensioned roller bearings. Input shaft/end shield: The shaft tolerances, and the flange adapters which can be delivered on request, are suited for IEC standard motors. Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease (ambient temperature - 10°C to 50°C), which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years. Before start up, the plastic plug must be taken out of the venting screw.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeRatio iM2max
[Nm]
n2*
[min-1]
Pmax*
[kW]
Weight
[kg]
40034001   A4,13510344,119,3036,0
40034002   A4,46551318,419,3036,0
40034003   A4,84597293,619,3036,0
40034004   A5,27650269,619,3036,0
40034005   A5,76712246,419,3036,0
40034006   A6,34783223,919,3036,0
40034007   A6,84492207,511,3036,0
40034008   A7,40531192,011,2036,0
40034009   A8,02576177,011,2036,0
40034010   A8,73627162,611,2036,0
40034011   A9,56686148,611,2036,0
40034012   A10,52755135,011,2036,0
40034013   A10,81561131,38,1036,0
40034014   A11,68606121,58,1036,0
40034015   A12,67657112,18,1036,0
40034016   A13,80716102,98,1036,0
40034017   A15,1078394,18,1036,0
40034018   A16,6286285,58,1036,0
40034019   A18,5390076,67,6036,0
40034020   A19,9690071,27,1036,0
40034021   A21,5690065,96,5036,0
40034022   A23,3890060,76,0036,0
40034023   A25,4690055,85,5036,0
40034024   A27,8790051,05,1036,0
40034025   A30,0090047,34,7036,0
40034026   A32,5390043,64,3036,0
40034027   A35,4390040,14,0036,0
40034028   A38,7790036,63,6036,0
40034029   A42,6790033,33,3036,0
40034030   A47,0190030,23,0036,0
40034031   A51,7390027,42,7036,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn