General data: Light model range, extremely high ratios. Housing: Aluminium die-cast, sealed against lubricant leaks and protected against dust, can be mounted in any position. Gearing: Depending on the arrangement of the gear stages milled from high-grade platic or steel. Bearing system: sintered bronze slide bearing. Lubrication: Maintenance free grease lubrication. Please realize: The motor has to be ordered seperately. Ordering details: e.g.: Type, Product No. DC Motor Product No. Gearbox

Service:

Katalogseite

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Ratio
[i]
Drive Speed
[min -1]
Abtriebsdrehzahl mit Gleichstrommotor
[min -1]
admiss. Permanent Torque
[Ncm]
Admiss. Starting Torque
[Ncm]
Nominal Power
[W]
Nennleistung mit Gleichstrommotor
[W]
Efficiency
[%]
a
[mm]
a mit Gleichstrommotor
[mm]
b
[mm]
c
[mm]
Weight
[kg]
43030101   15 : 1173,340030406,71377154,5138,542,5150,3
43030201   30 : 186,620042656,78,869154,5138,542,5150,3
43030301   45 : 157,713462906,78,769154,5138,542,5150,3
43030401   60 : 143,3100701206,77,365154,5138,542,5150,3
43030501   90 : 128,8671001806,77,065154,5138,542,5150,3
43030601   120 : 121,6501302306,76,860154,5138,542,5150,3
43030701   135 : 119,2441502606,77,060154,5138,542,5150,3
43030801   180 : 114,4331502606,75,255154,5138,542,5150,3
43030901   240 : 110,8252003006,75,255168,5152,556,5260,45
43031001   270 : 19,6222003006,74,755154,5138,542,5150,43
43031101   360 : 17,2172003006,73,555168,5152,556,5260,45
43031201   405 : 16,4152203006,73,455154,5138,542,5150,43
43031301   480 : 15,4132203006,72,950168,5152,556,5260,45
43031401   540 : 14,8112203006,72,655168,5152,556,5260,45
43031501   720 : 13,68,32203006,71,950168,5152,556,5260,45
43031601   810 : 13,27,42203006,71,755168,5152,556,5260,45
43031701   960 : 12,76,32203006,71,445168,5152,556,5260,45
43031801   1080 : 12,45,62203006,71,345168,5152,556,5260,45
43031901   1215 : 12,14,92203006,71,145168,5152,556,5260,45
43032001   1440 : 11,84,22203006,70,9645168,5152,556,5260,45
43032101   1620 : 11,63,72203006,70,8545168,5152,556,5260,45
43032201   2160 : 11,22,82203006,70,6445168,5152,556,5260,45
43032301   2430 : 11,062,52203006,70,5745168,5152,556,5260,45
43032401   3240 : 10,801,92203006,70,4745168,5152,556,5260,45
43032501   3645 : 10,711,62203006,70,4145168,5152,556,5260,45
43032601   4320 : 10,601,42203006,70,3545168,5152,556,5260,45
43032701   4860 : 10,531,22203006,70,3145168,5152,556,5260,45
43032801   6480 : 10,400,92203006,70,2345168,5152,556,5260,45
43032901   7290 : 10,350,82203006,70,2145168,5152,556,5260,45
43033001   8640 : 10,300,72203006,70,1745168,5152,556,5260,45
43033101   9720 : 10,260,62203006,70,1645168,5152,556,5260,45


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn