Housing: Aluminium, sealed against lubricant leaks and protected against dust, can be mounted in any position. Teeth: Worm gear made from plastic, worm made from steel, ground. Not self-locking. Bearing: Motor and gearbox with roller bearing. Lubrication: Maintenance free grease lubrication. Motor: DC Motor 12 V or 24 V. Nominal motor speed 6000 rpm, worm pinned on motor shaft. Free lead ends. Sense of rotation can be changed by swapping leads over. Protection class according to VDE 0530: IP 21 Insulation class according to VDE 0530: E Operating mode as per VDE 0530: S1

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Voltage
[V]
Output Speed
[rpm]
Transmission
[i]
max. admissible Permanent Torque
[Nm]
Max. Starting Torque
[Nm]
Motor Nominal Power
[W]
Nominal Power
[W]
Level of Efficiency
[%]
Weight
[kg]
43041012   128227,3 : 10,150,831613790,52
43041112   1252211,5 : 10,231,31612770,52
43041212   1240015 : 10,281,71612730,52
43041312   1226123 : 10,412,01611700,52
43041412   1220030 : 10,552,01611660,52
43041512   1215838 : 10,631,21610650,52
43041024   248227,3 : 10,150,831613790,52
43041124   2452211,5 : 10,231,31612770,52
43041224   2440015 : 10,281,71612730,52
43041324   2426123 : 10,412,01611700,52
43041424   2420030 : 10,552,01611660,52
43041524   2415838 : 10,631,21610650,52


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn