Housing: Aluminium, sealed against lubricant leaks and protected against dust, can be mounted in any position. Teeth: Worm gear made from plastic, worm made from steel, ground. Not self-locking. Bearing: Motor and gearbox with roller bearing. Lubrication: Maintenance free grease lubrication. Motor: DC motor 24 V. Worm pinned on motor shaft. Free lead ends. Sense of rotation can be changed by swapping leads over. Protection class according to VDE 0530: IP 41 Insulation class according to VDE 0530: F Operating mode as per VDE 0530: S1

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Voltage
[V]
Output Speed
[rpm]
Transmission
[i]
Motor Nominal Speed
[min -1]
max. admissible Permanent Torque
[Nm]
Max. Starting Torque
[Nm]
Motor Nominal Power
[W]
Nominal Power
[W]
Level of Efficiency
[%]
Weight
[kg]
43043024   248334,8 : 140000,707,07057821,6
43043124   246254,8 : 130000,707,05545821,6
43043224   244299,33 : 140001,307,07056801,6
43043324   2433312 : 140001,607,07056801,6
43043424   2427614,5 : 140001,957,07056801,6
43043524   2420020 : 140002,408,07049701,6
43043624   2416025 : 140002,708,06845661,6
43043724   2413330 : 140003,007,06342671,6
43043824   2410030 : 130003,207,05234661,6
43043924   248336 : 130002,405,03421621,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn