Housing: Motor: Steel, zinc-plated.

Gearbox: made of plastic. Can be mounted in any position.

Teeth: Gear set made from plastic.
Bearing: Output side, plain bearing, motor side, plain bearing.

Lubrication: Maintenance free grease lubrication.

Motor: Brushed DC motor 24 V.

Change the direction of rotation by switching the polarity. Protection class acc. to EN 60529: IP 30.

Operating mode as per VDE 0530: S1 at nominal torque (continous torque), S2 at higher load.

Permissible radial shaft load FR: Products with 1 gear stage 15 N; with 2 gear stages 35 N; with 3 gear stages 55 N.

Permissible axial shaft load FA: 25 N.

Note: All values are averages, measured with the motor cold. Deviations of 10% are possible.

To prevent the gearbox from being overloaded, the stated limit loads must not be exceeded.


Other types (other speeds, optional incremental encoder, 12V) available on request.


Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nenn-
spannung
[V]
Leerlauf-
drehzahl n0
[min -1]
Nenn--
drehzahl nN
[min -1]
Nenn-
drehmoment MN
[Nm]
max.
Drehmoment Mmax.
[Nm]
max.
Strom Imax.
[A]
Getriebe-
stufen
Übersetzung
[i]
Maß L
[mm]
Gewicht
[g]
43037124   2419190,200,400,13422:13990
43037224   2438360,601,200,33213:13990
43037324   2468620,601,200,43121.13990
43037424   241401360,200,400,3256:13190
43037524   242902430,291,151,4228.13190
43037624   244603780,180,400,8218.13190
43037724   2410908700,090,351,617,5:12390
43037824   24228018520,040,171,613,6.12390


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn