Housing: Aluminium, sealed against lubricant leaks and
protected against dust, can be mounted in any position.
Output shaft: on side 2.
Teeth: Worm gear made from special brass,
worm made from steel, hardened and ground.
Bearing: Motor and gearbox with roller bearing.
Lubrication: Maintenance free grease lubrication.
Motor: Permament magnet DC Motor 24 V.
Nominal motor speed 3,000 min-1, with relatively constant
speed characteristics. Free lead ends. Sense of rotation can
be changed by swapping leads over.
Protection class IP 40. Insulation class B. Operating mode S1.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Output
[W]
Current consumption
[A]
Output speed
[min-1]
NoticeContinuous torque effective
[Nm]
Max. Admissible Torque
[Nm]
Weight
[kg]
43049201   282,04468:12,14,21,3
43049202   282,07540:11,24,71,3
43049203   282,010030:11,04,31,3
43049204   282,014321:10,94,11,3
43049205   282,020015:10,73,71,3
43049206   282,028610,5:10,64,11,3
43049207   282,04297:10,44,31,3
43049208   282,010003:10,22,61,3
43049209   543,04468:14,04,21,6
43049210   543,07540:12,34,71,6
43049211   543,010030:12,04,31,6
43049212   543,014321:11,74,11,6
43049213   543,020015:11,43,71,6
43049214   543,028610,5:11,14,11,6
43049215   543,04297:10,94,31,6
43049216   543,010003:10,42,61,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn