Material: Aluminium. Retrofit kit: Flange B5 with mounting screws, for geared motor HMD/I.
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
Product Quantity Gearbox SizeD
[mm]
B
[mm]
O1
[mm]
S
[mm]
T1
[mm]
V
[mm]
W
[mm]
Z
[mm]
Bolts No.+ SizeWeight
[kg]
43803400   0308020,57,050,56850664xM60,11
43804400   04511025,58,560,58760994xM60,20
43805400   0501234710,585,090709124xM60,40
43806400   0631754111,086,01501157134xM80,60
43808400   0852054013,0108,01761525164xM100,88


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn