Material: Steel. To change the gearboxes HMD/I over from hollow shaft to solid shaft. The shaft is only pushed in and secured with the enclosed cover disc and mounting screw.
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
Product Quantity Gearbox SizeB
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
O
[mm]
t2
[mm]
Weight
[kg]
43803100   0305251435,55594,5M5x1415,80,12
43804100   0456321843,065113,0M6x1820,50,23
43805100   0508522559,581146,0M8x20280,57
43806100   0638602563,2120190,0M8x20280,73
43808100   08510603573,5135214,5M10x23381,52


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn