Housing: Aluminium, corrosion-inhibited coating, with mounting holes for flexible foot and flange mounting. Housing: Aluminium, corrosion-inhibited coating, with mounting holes for flexible foot and flange mounting. Worm shaft: Hardened and ground. Worm gear: Bronze on grey cast iron hub. Lubrication: Synthetic oil (lubricated for life). Motor: Standard three-phase motor with small flange B14, 230/400V, 50Hz. Other motor versions (AC motor, posistor, forced ventilation, brake etc.) on request. From 0.75 kW efficiency class IE3. Light-weight, high-quality model range with many mounting options. These maintenance-free, geared motors without ventilation can be used in any mounting position. The mounting positions V5 and V6 (worm shaft vertical) are however not recommended for continuous operation. Output shaft push-in type: The basic gearbox version has a hollow shaft. They can, however, also be supplied with a push-in type output shaft (single sided, to be used left and right, or double sided). These output shafts have their own product number and have to be ordered separately. Variable mounting: The geared motors are supplied without foot mounting. The foot mounting, which has to be ordered separately, can however easily be screwed on, if a foot mounting is required. The position of the foot can be changed for different mounting positions. Retrofittable flange: If an output-side flange mounting is required, this flange can easily be mounted by the customer. These flanges have their own product number and have to be ordered separately.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity P
[kW]
n2
[min -1]
T2
[Nm]
fBi actualGearbox SizeMotor SizeGewicht
[kg]
Art. No. one-sided Output ShaftArt. No. double-sided Output ShaftArt. No. Pedestal MountingArt. No. Output Flange
43800905   0,099441,210005063A68438 051 00438 052 00438 053 00438 054 00
43800910   0,0912,9341,17004563A67438 041 00438 042 00438 043 00438 044 00
43800915   0,0915301,56004563A67438 041 00438 042 00438 043 00438 044 00
43800920   0,0919,6241,94604563A67438 041 00438 042 00438 043 00438 044 00
43800925   0,09231916103056B44,5438 031 00438 032 00438 033 00438 034 00
43800930   0,0935141,43903056B44,5438 031 00438 032 00438 033 00438 034 00
43800935   0,0946,7111,83003056B44,5438 031 00438 032 00438 033 00438 034 00
43800940   0,097082,21903056B44,5438 031 00438 032 00438 033 00438 034 00
43800945   0,099372,71503056B44,5438 031 00438 032 00438 033 00438 034 00
43800950   0,0914053,210,603056B44,5438 031 00438 032 00438 033 00438 034 00
43800955   0,0920034,7703056B44,5438 031 00438 032 00438 033 00438 034 00
43801205   0,1212,9490,87004563B67438 041 00438 042 00438 043 00438 044 00
43801210   0,1217,5381,48005063A47438 051 00438 052 00438 053 00438 054 00
43801215   0,1220,6341,66805063A47438 051 00438 052 00438 053 00438 054 00
43801220   0,1230,4241,64604563A46,5438 041 00438 042 00438 043 00438 044 00
43801225   0,12352013903063A45438 031 00438 032 00438 033 00438 034 00
43801230   0,1246,7161,23003063A45438 031 00438 032 00438 033 00438 034 00
43801235   0,1250162,42804563A46,5438 041 00438 042 00438 043 00438 044 00
43801240   0,1270121,51903063A45438 031 00438 032 00438 033 00438 034 00
43801245   0,1293101,91503063A45438 031 00438 032 00438 033 00438 034 00
43801250   0,1214072,210,603063A45438 031 00438 032 00438 033 00438 034 00
43801255   0,1220051,5703063A45438 031 00438 032 00438 033 00438 034 00
43801805   0,189,6861,49406371A612438 061 00438 062 00438 063 00438 064 00
43801810   0,1814610,810005063B48438 051 00438 052 00438 053 00438 054 00
43801815   0,1817,55318005063B48438 051 00438 052 00438 053 00438 054 00
43801820   0,1820,6481,26805063B48438 051 00438 052 00438 053 00438 054 00
43801825   0,1830,4331,24604563B47438 041 00438 042 00438 043 00438 044 00
43801830   0,1837,8291,43704563B47438 041 00438 042 00438 043 00438 044 00
43801835   0,1850221,72804563B47438 041 00438 042 00438 043 00438 044 00
43801840   0,1870161,11903063B46438 031 00438 032 00438 033 00438 034 00
43801845   0,18100132,21404563B47438 041 00438 042 00438 043 00438 044 00
43801850   0,18140101,610,603063B46438 031 00438 032 00438 033 00438 034 00
43801855   0,1820072,3703063B46438 031 00438 032 00438 033 00438 034 00
43802505   0,259,612019406371B612,5438 061 00438 062 00438 063 00438 064 00
43802510   0,2513,41001,36706371B612,5438 061 00438 062 00438 063 00438 064 00
43802515   0,2517,5781,58006371A411438 061 00438 062 00438 063 00438 064 00
43802520   0,2520,9691,76706371A411438 061 00438 062 00438 063 00438 064 00
43802525   0,2525622,63606371B612,5438 061 00438 062 00438 063 00438 064 00
43802530   0,2532,6481,34305071A49438 051 00438 052 00438 053 00438 054 00
43802535   0,2538,9421,63605071A49438 051 00438 052 00438 053 00438 054 00
43802540   0,2550311,32804571A48438 041 00438 042 00438 043 00438 044 00
43802545   0,2567241,62104571A48438 041 00438 042 00438 043 00438 044 00
43802550   0,25100181,61404571A48438 041 00438 042 00438 043 00438 044 00
43802555   0,25140132,21004571A48438 041 00438 042 00438 043 00438 044 00
43802560   0,25200103704571A48438 041 00438 042 00438 043 00438 044 00
43803705   0,3714,91230,89406371B412438 061 00438 062 00438 063 00438 064 00
43803710   0,3717,511518006371B412438 061 00438 062 00438 063 00438 064 00
43803715   0,3720,91011,26706371B412438 061 00438 062 00438 063 00438 064 00
43803720   0,3731,1751,74506371B412438 061 00438 062 00438 063 00438 064 00
43803725   0,3738,9622,33606371B412438 061 00438 062 00438 063 00438 064 00
43803730   0,3746,7562,53006371B412438 061 00438 062 00438 063 00438 064 00
43803735   0,3754451,42605071B49438 051 00438 052 00438 053 00438 054 00
43803740   0,3767361,12104571B49438 041 00438 042 00438 043 00438 044 00
43803745   0,3778341,71805071B49438 051 00438 052 00438 053 00438 054 00
43803750   0,37100271,11404571B49438 041 00438 042 00438 043 00438 044 00
43803755   0,37140201,51004571B49438 041 00438 042 00438 043 00438 044 00
43803760   0,37200142,1704571B49438 041 00438 042 00438 043 00438 044 00
43805505   0,559,42800,99608580B621438 081 00438 082 00438 083 00438 084 00
43805510   0,5513,42391,26708580B621438 081 00438 082 00438 083 00438 084 00
43805515   0,5518,91611,67408580A420438 081 00438 082 00438 083 00438 084 00
43805520   0,5520,91631,76708580A420438 081 00438 082 00438 083 00438 084 00
43805525   0,5526,91292,15208580A420438 081 00438 082 00438 083 00438 084 00
43805530   0,5531,11111,24506380A415438 061 00438 062 00438 063 00438 064 00
43805535   0,5538,9921,53606380A415438 061 00438 062 00438 063 00438 064 00
43805540   0,5546,7831,73006380A415438 061 00438 062 00438 063 00438 064 00
43805545   0,55586822406380A415438 061 00438 062 00438 063 00438 064 00
43805550   0,5574562,41906380A415438 061 00438 062 00438 063 00438 064 00
43805555   0,5593442,91506380A415438 061 00438 062 00438 063 00438 064 00
43805560   0,551403021005080A412438 051 00438 052 00438 053 00438 054 00
43807505   0,7515,02560,99608580B421438 081 00438 082 00438 083 00438 084 00
43807510   0,7519,52161,27408580B421438 081 00438 082 00438 083 00438 084 00
43807515   0,7521,52191,36708580B421438 081 00438 082 00438 083 00438 084 00
43807520   0,7527,71731,65208580B421438 081 00438 082 00438 083 00438 084 00
43807525   0,7531,31582,04608580B421438 081 00438 082 00438 083 00438 084 00
43807530   0,7537,91362,43808580B421438 081 00438 082 00438 083 00438 084 00
43807535   0,7548,01121,33006380B416438 061 00438 062 00438 063 00438 064 00
43807540   0,7560911,52406380B416438 061 00438 062 00438 063 00438 064 00
43807545   0,7576751,81906380B416438 061 00438 062 00438 063 00438 064 00
43807550   0,7596602,31506380B416438 061 00438 062 00438 063 00438 064 00
43807555   0,75103561,21405080B413438 051 00438 052 00438 053 00438 054 00
43807560   0,75144401,51005080B413438 051 00438 052 00438 053 00438 054 00
43811005   1,119,53150,87408590S427438 081 00438 082 00438 083 00438 084 00
43811010   1,121,53200,96708590S427438 081 00438 082 00438 083 00438 084 00
43811015   1,127,72521,15208590S427438 081 00438 082 00438 083 00438 084 00
43811020   1,131,32301,44608590S427438 081 00438 082 00438 083 00438 084 00
43811025   1,137,91981,73808590S427438 081 00438 082 00438 083 00438 084 00
43811030   1,140,01800,83606390S420438 061 00438 062 00438 063 00438 064 00
43811035   1,148,01630,93006390S422438 061 00438 062 00438 063 00438 064 00
43811040   1,1511542,22808590S427438 081 00438 082 00438 083 00438 084 00
43811045   1,1601321,02406390S422438 061 00438 062 00438 063 00438 064 00
43811050   1,1651262,32208590S427438 081 00438 082 00438 083 00438 084 00
43811055   1,1761091,21906390S422438 061 00438 062 00438 063 00438 064 00
43811060   1,196871,51506390S422438 061 00438 062 00438 063 00438 064 00
43811065   1,1103803,71408590S427438 081 00438 082 00438 083 00438 084 00
43811070   1,1144592,21006390S422438 061 00438 062 00438 063 00438 064 00
43811505   1,527,53460,85208590LA429438 081 00438 082 00438 083 00438 084 00
43811510   1,531,13161,04608590LA429438 081 00438 082 00438 083 00438 084 00
43811515   1,537,62721,23808590LA429438 081 00438 082 00438 083 00438 084 00
43811520   1,5512121,62808590LA429438 081 00438 082 00438 083 00438 084 00
43811525   1,5651731,72208590LA429438 081 00438 082 00438 083 00438 084 00
43811530   1,5721591,82008590LA429438 081 00438 082 00438 083 00438 084 00
43811535   1,5751500,91906390LA424438 061 00438 062 00438 063 00438 064 00
43811540   1,5951201,11506390LA424438 061 00438 062 00438 063 00438 064 00
43811545   1,51021102,71408590LA429438 081 00438 082 00438 083 00438 084 00
43811550   1,5143821,61006390LA424438 061 00438 062 00438 063 00438 064 00
43811555   1,5204624,1708590LA429438 081 00438 082 00438 083 00438 084 00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn