Material: Aluminium. Square flange with fixing screws for retrofitting, for geared motor HMD/II. Ordering Details: e.g.: Product No. 439 033 00, Output-Side Flange, 70 x 70 mm

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Gearbox SizeD
[mm]
B
[mm]
O1
[mm]
S
[mm]
T1
[mm]
V
[mm]
W
[mm]
Z
[mm]
Bolts No.+ SizeWeight
[kg]
43903300   0307025,56,554,56850464 x M60,11
43904300   0459530,59677560474 x M60,20
43905300   05011046,511908570594 x M80,40
43906300   06314233,011861501156124 x M80,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn