Material: Aluminium. Round flange with fixing screws for retrofitting, for geared motor HMD/II. Ordering Details: e.g.: Product No. 439 044 00, Output-Side Flange, Ø 140 mm.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Gearbox SizeD
[mm]
B
[mm]
O1
[mm]
S
[mm]
T1
[mm]
V
[mm]
W
[mm]
Z
[mm]
Bolts No.+ SizeWeight
[kg]
43904400   04514043,59,58011595594 x M60,20
43905400   05016045,59,5891301105104 x M80,40
43906400   06320057,0131101651307134 x M80,60
43908400   08520053,511,5117,51651305134 x M100,88


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn