Material:Steel sheet, zinc plated. Torque arm with mounting screws for retrofitting, for geared motor HMD/II. The position can be changed in steps of 90°. Ordering Details: e.g.: Product No. 439 035 00, Torque Arm, Gearbox Size 030

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Gearbox SizeA
[mm]
C1
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
Bolt Number + SizeWeight
[kg]
43903500   030851005565714843 x M60,21
43904500   04510011860757141043 x M60,21
43905500   05010011870859141043 x M80,26
43906500   06315018075909201163 x M80,70
43908500   08520024011013011252163 x M101,44


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn