Housing: Aluminium, corrosion-inhibiting coating, with mounting holes for flexible foot and flange mounting. Worm shaft: hardened and ground. Worm Gear: Bronze, on cast iron hub. Lubrication: synthetic oil (lubricated for life). Motor: Standard three-phase motor with small flange B14, 230/400V, 50Hz. Other motor versions (AC motor, posistor, forced ventilation, brake etc.) on request. From 0.75 kW efficiency class IE3. Lightweight, high quality model range. These maintenance-free geared motors, without ventilation can be used in any mounting position. The mounting positions V5 and V6 (worm shaft vertical) are however not recommended for continuous operation. Output shaft push-in type: The basic gearbox version has a hollow shaft. They can, however, also be supplied with a push in type output shaft (single sided, to be used left and right, or double sided). These output shafts have their own product No. and have to be ordered separately. Variable mounting: The gearboxes are supplied with mounting holes onall sides. Retrofittable flange: If an output-side flange mounting is required, this flange can easily be mounted by the customer. These flanges have their own product number and have to be ordered separately (Flange type, either square or round).

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity P
[kW]
n2
[min -1]
T2
[Nm]
fBi nominalGearbox SizeMotor SizeGewicht
[kg]
Optional Single-Sided Output Shaft
[Art.-Nr.]
Optional Both-Sided Output Shaft
[Art.-Nr.]
Optional Output Flange Square Shaped
[Art.-Nr.]
Optional Output Flange Round
[Art.-Nr.]
43900905   0,099441,210005063A6843805100438052004390530043905400
43900910   0,0912,9341,17004563A6743804100438042004390430043904400
43900915   0,0915301,56004563A6743804100438042004390430043904400
43900920   0,0919,6241,94604563A6743804100438042004390430043904400
43900925   0,09231916103056B44,5438031004380320043903300-
43900930   0,0935141,44003056B44,5438031004380320043903300-
43900935   0,0946,7111,83003056B44,5438031004380320043903300-
43900940   0,09708,52,22003056B44,5438031004380320043903300-
43900945   0,099372,71503056B44,5438031004380320043903300-
43900950   0,091404,83,21003056B44,5438031004380320043903300-
43900955   0,0920034,7703056B44,5438031004380320043903300-
43901205   0,1212,9490,87004563B6743804100438042004390430043904400
43901210   0,1217,5381,48005063A4743805100438052004390530043905400
43901215   0,1220,6341,66805063A4743805100438052004390530043905400
43901220   0,1230,4241,64604563A46,543804100438042004390430043904400
43901225   0,1235,92013903063A45438031004380320043903300-
43901230   0,1246,7161,23003063A45438031004380320043903300-
43901235   0,1250162,42804563A46,543804100438042004390430043904400
43901240   0,1274121,51903063A45438031004380320043903300-
43901245   0,1293101,91503063A45438031004380320043903300-
43901250   0,1213272,210,603063A45438031004380320043903300-
43901255   0,1220051,5703063A45438031004380320043903300-
43901805   0,189,6861,49406371A61243806100438062004390630043906400
43901810   0,1814610,810005063B4843805100438052004390530043905400
43901815   0,1817,55318005063B4843805100438052004390530043905400
43901820   0,1820,6481,26805063B4843805100438052004390530043905400
43901825   0,1830,4331,24604563B4743804100438042004390430043904400
43901830   0,1837,8291,43704563B4743804100438042004390430043904400
43901835   0,1850221,72804563B4743804100438042004390430043904400
43901840   0,1874161,11903063B46438031004380320043903300-
43901845   0,18100132,21404563B4743804100438042004390430043904400
43901850   0,18132101,610,603063B46438031004380320043903300-
43901855   0,1820072,3703063B46438031004380320043903300-
43902505   0,259,612019406371B612,543806100438062004390630043906400
43902510   0,2513,41001,36706371B612,543806100438062004390630043906400
43902515   0,2517,5781,58006371A41143806100438062004390630043906400
43902520   0,2520,9691,76706371A41143806100438062004390630043906400
43902525   0,2525622,63606371B61143806100438062004390630043906400
43902530   0,2532,6481,34305071A4943805100438052004390530043905400
43902535   0,2538,9421,63605071A4943805100438052004390530043905400
43902540   0,2550311,32804571A4843804100438042004390430043904400
43902545   0,2567241,62104571A4843804100438042004390430043904400
43902550   0,25100181,61404571A4843804100438042004390430043904400
43902555   0,25140132,21004571A4843804100438042004390430043904400
43902560   0,25200103704571A4843804100438042004390430043904400
43903705   0,3714,91230,89406371B41243806100438062004390630043906400
43903710   0,3717,511518006371B41243806100438062004390630043906400
43903715   0,3720,91011,26706371B41243806100438062004390630043906400
43903720   0,3731,1751,74506371B41243806100438062004390630043906400
43903725   0,3738,9622,33606371B41243806100438062004390630043906400
43903730   0,3746,7562,53006371B41243806100438062004390630043906400
43903735   0,3754451,42605071B4943805100438052004390530043905400
43903740   0,3767361,12104571B4943804100438042004390430043904400
43903745   0,3778341,71805071B4943805100438052004390530043905400
43903750   0,37100271,11404571B4943804100438042004390430043904400
43903755   0,37140201,51004571B4943804100438042004390430043904400
43903760   0,37200142,1704571B4943804100438042004390430043904400
43905505   0,559,42800,99608580B6214380810043808200-43908400
43905510   0,5513,42391,26708580B6214380810043808200-43908400
43905515   0,5518,91611,67408580A4204380810043808200-43908400
43905520   0,5520,91631,76708580A4204380810043808200-43908400
43905525   0,5526,91292,15208580A4204380810043808200-43908400
43905530   0,5531,11111,24506380A42043806100438062004390630043906400
43905535   0,5538,9921,53606380A41543806100438062004390630043906400
43905540   0,5546,7831,73006380A41543806100438062004390630043906400
43905545   0,55586822406380A41543806100438062004390630043906400
43905550   0,5574562,41906380A41543806100438062004390630043906400
43905555   0,5593442,91506380A41543806100438062004390630043906400
43905560   0,551403021005080A41243805100438052004390530043905400
43907505   0,7515,02560,99608580B4214380810043808200-43908400
43907510   0,7519,52161,27408580B4214380810043808200-43908400
43907515   0,7521,52191,36708580B4214380810043808200-43908400
43907520   0,7527,71731,65208580B4214380810043808200-43908400
43907525   0,7531,31582,04608580B4214380810043808200-43908400
43907530   0,7537,91362,43808580B4214380810043808200-43908400
43907535   0,7548,01121,33006380B41643806100438062004390630043906400
43907540   0,7560911,52406380B41643806100438062004390630043906400
43907545   0,7576751,81906380B41643806100438062004390630043906400
43907550   0,7596602,31506380B41643806100438062004390630043906400
43907555   0,75103561,21405080B41343805100438052004390530043905400
43907560   0,75144401,51005080B41343805100438052004390530043905400
43911005   1,119,53150,87408590S4274380810043808200-43908400
43911010   1,121,53200,96708590S4274380810043808200-43908400
43911015   1,127,72521,15208590S4274380810043808200-43908400
43911020   1,131,32301,44608590S4274380810043808200-43908400
43911025   1,137,91981,73808590S4274380810043808200-43908400
43911030   1,140,01800,83606390S42243806100438062004390630043906400
43911035   1,148,01630,93006390S42243806100438062004390630043906400
43911040   1,1511542,22808590S4274380810043808200-43908400
43911045   1,1601321,02406390S42743806100438062004390630043906400
43911050   1,1651262,32208590S4274380810043808200-43908400
43911055   1,1761091,21906390S42243806100438062004390630043906400
43911060   1,196871,51506390S42243806100438062004390630043906400
43911065   1,1103803,71408590S4274380810043808200-43908400
43911070   1,1144592,21006390S42243806100438062004390630043906400
43915005   1,527,53460,85208590LA4294380810043808200-43908400
43915010   1,531,13161,04608590LA4294380810043808200-43908400
43915015   1,537,62721,23808590LA4294380810043808200-43908400
43915020   1,5512121,62808590LA4294380810043808200-43908400
43915025   1,5651731,72208590LA4294380810043808200-43908400
43915030   1,5721591,82008590LA4294380810043808200-43908400
43915035   1,5751500,91906390LA42443806100438062004390630043906400
43915040   1,5951201,11506390LA42443806100438062004390630043906400
43915045   1,51021102,71408590LA4294380810043808200-43908400
43915050   1,5143821,61006390LA42443806100438062004390630043906400


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn