230/400V, 50Hz, IP54, isolation class F, can also be connected to alternating current using an operating capacitor. Motor and gearbox with roller bearing.

  • Worms hardened and ground.
  • Worm gears made from special brass
Note: Torques marked with * are stability related maximum torques. Dimensions without stated tolerances are non-binding.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Motor Power
[W]
Output Speed
[rpm]
Transmission
[i]
admiss. Torque at Output Shaft
[Nm]
Weight
[kg]
Operating CapacitorµF
43308007   180 Watt2077 : 16,56,5436 362 0020
43308008   180 Watt1758 : 17,46,5436 362 0020
43308010   180 Watt14010 : 19,16,5436 362 0020
43308012   180 Watt11712 : 1106,5436 362 0020
43308015   180 Watt9315 : 1126,5436 362 0020
43308020   180 Watt7020 : 1156,5436 362 0020
43308025   180 Watt5625 : 1176,5436 362 0020
43308030   180 Watt4730 : 1206,5436 362 0020
43308040   180 Watt3540 : 1236,5436 362 0020
43308050   180 Watt2850 : 1276,5436 362 0020
43308060   180 Watt2360 : 1216,5436 362 0020
43308080   180 Watt1880 : 124 *6,5436 362 0020
43309007   250 Watt2077 : 197,8436 363 0025
43309008   250 Watt1758 : 1107,8436 363 0025
43309010   250 Watt14010 : 1137,8436 363 0025
43309012   250 Watt11712 : 1147,8436 363 0025
43309015   250 Watt9315 : 1177,8436 363 0025
43309020   250 Watt7020 : 1217,8436 363 0025
43309025   250 Watt5625 : 1237,8436 363 0025
43309030   250 Watt4730 : 1277,8436 363 0025
43309040   250 Watt3540 : 1317,8436 363 0025
43309050   250 Watt2850 : 132 *7,8436 363 0025
43309060   250 Watt2360 : 123 *7,8436 363 0025
43309080   250 Watt1880 : 124 *7,8436 363 0025


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn