230/400V, 50Hz, IP54, isolation class F, can also be connected to alternating current using an operating capacitor. Motor and gearbox with roller bearing.

Worms hardened and ground. Worm gears made from special brass.

Note: Torques marked with * are stability related maximum torques. Dimensions without stated tolerances are non-binding.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Motor Power
[W]
Output Speed
[rpm]
Transmission
[i]
admiss. Torque at Output Shaft
[Nm]
Weight
[kg]
Operating CapacitorµF
43408050   90 Watt28,050 : 1185,7436 359 0010
43408100   90 Watt14,0100 : 1325,7436 359 0010
43408200   90 Watt7,0200 : 135 *5,7436 359 0010
43408300   90 Watt4,7300 : 136 *5,7436 359 0010
43408380   90 Watt3,7380 : 135 *5,7436 359 0010
43408500   90 Watt2,8500 : 135 *5,7436 359 0010
43408750   90 Watt1,9750 : 136 *5,7436 359 0010
43408988   90 Watt1,21140 : 136 *5,7436 359 0010
43408992   90 Watt0,91500 : 136 *5,7436 359 0010
43408996   90 Watt0,62250 : 136 *5,7436 359 0010
43409050   120 Watt56,050 : 1135,7436 361 0016
43409100   120 Watt28,0100 : 1235,7436 361 0016
43409200   120 Watt14,0200 : 135 *5,7436 361 0016
43409300   120 Watt9,3300 : 136 *5,7436 361 0016
43409380   120 Watt7,4380 : 135 *5,7436 361 0016
43409500   120 Watt5,6500 : 135 *5,7436 361 0016
43409750   120 Watt3,7750 : 136 *5,7436 361 0016
43409988   120 Watt2,51140 : 136 *5,7436 361 0016
43409992   120 Watt1,91500 : 136 *5,7436 361 0016
43409996   120 Watt1,22250 : 136 *5,7436 361 0016


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn