230/400V, 50Hz, IP54, isolation class F, can also be connected to alternating current using an operating capacitor. Motor and gearbox with roller bearing.

Worms hardened and ground. Worm gears made from special brass.

Note: Torques marked with * are stability related maximum torques. Dimensions without stated tolerances are non-binding.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Motor Power
[W]
Output Speed
[rpm]
Transmission
[i]
admiss.Torque at Output Shaft
[Nm]
Weight
[kg]
Operating CapacitorµF
43412070   180 Watt20,070 : 1469,5436 362 0020
43412105   180 Watt13,0105 : 1589,5436 362 0020
43412150   180 Watt9,3150 : 1739,5436 362 0020
43412225   180 Watt6,2225 : 190 *9,5436 362 0020
43412276   180 Watt5,1276 : 181 *9,5436 362 0020
43412360   180 Watt3,9360 : 193 *9,5436 362 0020
43412450   180 Watt3,1450 : 193 *9,5436 362 0020
43412570   180 Watt2,5570 : 181 *9,5436 362 0020
43412750   180 Watt1,9750 : 193 *9,5436 362 0020
43412986   180 Watt1,31050 : 1113 *9,5436 362 0020
43412994   180 Watt0,91520 : 181 *9,5436 362 0020
43412998   180 Watt0,62500 : 172 *9,5436 362 0020
43413070   250 Watt40,070 : 1349,6436 363 0025
43413105   250 Watt27,0105 : 1459,6436 363 0025
43413150   250 Watt19,0150 : 1579,6436 363 0025
43413225   250 Watt12,0225 : 1839,6436 363 0025
43413276   250 Watt10,0276 : 181 *9,6436 363 0025
43413360   250 Watt7,8360 : 193 *9,6436 363 0025
43413450   250 Watt6,2450 : 193 *9,6436 363 0025
43413570   250 Watt4,9570 : 181 *9,6436 363 0025
43413750   250 Watt3,7750 : 193 *9,6436 363 0025
43413986   250 Watt2,71050 : 1113 *9,6436 363 0025
43413994   250 Watt1,81520 : 181 *9,6436 363 0025
43413998   250 Watt1,12500 : 172 *9,6436 363 0025


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn