230/400V, 50Hz, IP54, isolation class F, can also be connected to alternating current using an operating capacitor. Motor and gearbox with roller bearing.

  • 1st stage: Worms hardened and ground, Worm gears special brass.
  • 2nd stage: Helical gear set hardened and ground.

Note: Torques marked with * are stability related maximum torques. Dimensions without stated tolerances are non-binding.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Motor Power
[W]
Output Speed
[rpm]
Transmission
[i]
admiss. Torque at Output Shaft
[Nm]
Weight
[kg]
Operating CapacitorµF
43455015   90 Watt95,015 : 17,26,6436 359 0010
43455030   90 Watt47,030 : 1146,6436 359 0010
43455041   90 Watt34,041 : 1196,6436 359 0010
43455059   90 Watt24,059 : 1246,6436 359 0010
43455071   90 Watt20,071 : 1296,6436 359 0010
43455089   90 Watt16,089 : 1346,6436 359 0010
43455106   90 Watt13,0106 : 1386,6436 359 0010
43455142   90 Watt10,0142 : 1416,6436 359 0010
43455177   90 Watt7,9177 : 150 *6,6436 359 0010
43455295   90 Watt4,7295 : 150 *6,6436 359 0010
43455443   90 Watt3,2443 : 150 *6,6436 359 0010
43455591   90 Watt2,4591 : 150 *6,6436 359 0010
43456015   120 Watt190,015 : 14,96,6436 361 0016
43456030   120 Watt95,030 : 19,46,6436 361 0016
43456041   120 Watt68,041 : 1136,6436 361 0016
43456059   120 Watt48,059 : 1176,6436 361 0016
43456071   120 Watt40,071 : 1206,6436 361 0016
43456089   120 Watt32,089 : 1246,6436 361 0016
43456106   120 Watt26,0106 : 1276,6436 361 0016
43456142   120 Watt20,0142 : 1306,6436 361 0016
43456177   120 Watt16,0177 : 1376,6436 361 0016
43456295   120 Watt9,5295 : 1466,6436 361 0016
43456443   120 Watt6,3443 : 150 *6,6436 361 0016
43456591   120 Watt4,7591 : 150 *6,6436 361 0016


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn