Housing: Aluminium, corrosion-inhibiting coating, with mounting holes for foot and flange mounting and with removable twist cap for easy service. Gearing: Hardened and ground. Lubrication: Synthetic oil (lubricated for life). Motor: Standard three-phase motor with small flange B14, 230/400V, 50 Hz. Other Motor versions (AC Motor, posistor, forced ventilation, break etc.) on request. From 0.75 kW efficiency class IE3. Light-weight, high-quality model range with many mounting options. These maintenance free, geared motors without ventilation can be used in any mounting position. Variable mounting: These geared motors are supplied with a screwed-on foot mounting. If flange mounting is required or if the motor is to be mounted on an existing base plate, this foot can simply be unscrewed. Retrofittable flange: If the motor is to be flange mounted on the output side, a flange can be srewed on by the customer. These flanges B5 are available in several diameters and have to be ordered separately.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity P
[kW]
n2
[min -1]
Ma
[Nm]
fBi tot.FR 1)
[N]
FA 2)
[N]
Gearbox SizeMotor SizeWeight
[kg]
43200905   0,095,11571,0177,09300060040/363A611,00
43200910   0,097,91011,6177,09300060040/356B410,00
43200915   0,0910,3772,1135,69300060040/356B410,00
43200920   0,0914,5552,996,85300060040/356B410,00
43200925   0,0922,6361,961,89190038020/256B47,50
43200930   0,0928,1292,449,76190038020/256B47,50
43200935   0,0937,1223,237,69190038020/256B47,50
43200940   0,0953163,926,31190038020/256B47,50
43200945   0,0966124,821,15190038020/256B47,50
43200950   0,0975115,418,78170034020/256B47,50
43200955   0,099396,715,10150034020/256B47,50
43200960   0,0910787,813,03150034020/256B47,50
43200965   0,0912378,911,42150034020/256B47,50
43201205   0,127,91461,1177,09300060040/363A410,50
43201210   0,1210,31121,4135,69300060040/363A410,50
43201215   0,1213,6852,1102,89300060040/363A410,50
43201220   0,1216,2721,986,66300060040/363A410,50
43201225   0,1219,1612,973,43300060040/363A410,50
43201230   0,1222,6531,361,891900380020/263A48,00
43201235   0,1228,1421,749,761900380020/263A48,00
43201240   0,1237,1322,237,691900380020/263A48,00
43201245   0,1248,5252,828,881900380020/263A48,00
43201250   0,1253222,726,311900380020/263A48,00
43201805   0,1810,31551,0135,69300060040/363B411,00
43201810   0,1813,61171,5102,89300060040/363B411,00
43201815   0,1816,2991,486,88300060040/363B411,00
43201820   0,1819,7812,070,95300060040/363B411,00
43201825   0,1822,9702,361,22300060040/363B411,00
43201830   0,1827,6582,850,64300060040/363B411,00
43201835   0,1832503,043,69300060040/363B411,00
43201840   0,1839421,735,91190038020/263B48,50
43201845   0,1848,5342,128,88190038020/263B48,50
43201850   0,1864262,321,84190038020/263B48,50
43201855   0,1875222,718,78170034020/263B48,50
43201860   0,1886193,116,2150030020/263B48,50
43201865   0,1893183,415,1150027020/263B48,50
43201870   0,18123134,511,42135024620/263B48,50
43202505   0,255,83840,9241,825000100050/371A417,50
43202510   0,257,82861,2180,45000100050/371A417,50
43202515   0,2510,22171,6136,625000100050/371A417,50
43202520   0,2515,11472,292,785000100050/371A417,50
43202525   0,2519,71131,470,95300060040/371A411,50
43202530   0,2522,9971,661,22300060040/371A411,50
43202535   0,2527,6802,050,64300060040/371A411,50
43202540   0,2532692,243,69300060040/371A411,50
43202545   0,2537,1621,137,69190038020/271A49,00
43202550   0,2548,5471,528,88190038020/271A49,00
43202555   0,2564361,721,84190038020/271A49,00
43202560   0,2575312,018,78170034020/271A49,00
43202565   0,25107212,813,03150030020/271A49,00
43202570   0,25123193,211,42135027020/271A49,00
43202575   0,25142163,79,85132024620/271A49,00
43202580   0,25194124,27,2132018520/271A49,00
43202585   0,2525795,65,4575615120/271A49,00
43203705   0,377,84230,8180,45000100050/371B418,50
43203710   0,3715,12181,592,785000100050/371B418,50
43203715   0,3718,31802,076,695000100050/371B418,50
43203720   0,3721,11552,166,225000100050/371B418,50
43203725   0,3725,61282,854,735000100050/371B418,50
43203730   0,3729,91141,246,86300060040/271B412,00
43203735   0,3736,5901,938,4300060040/371B412,50
43203740   0,3739871,235,91190038030/271B410,50
43203745   0,3748,5701,028,88190038020/271B410,00
43203750   0,3764531,121,84190038020/271B410,00
43203755   0,3775461,318,78170034020/271B410,00
43203760   0,3786391,516,2150030020/271B410,00
43203765   0,37107321,913,03150030020/271B410,00
43203770   0,37123282,211, 42135027020/271B410,00
43203775   0,37142242,59,85132024620/271B410,00
43203780   0,37181192,77,74132024620/271B410,00
43205505   0,558,55770,9165,296500130060/380A423,00
43205510   0,5511,14421,1126,656500130060/380A423,00
43205515   0,5513,43651,4104,686500130060/380A423,00
43205520   0,5515,13241,092,785000100050/380A420,50
43205525   0,5518,32681,376,695000100050/380A420,50
43205530   0,5521,12311,466,225000100050/380A420,50
43205535   0,5525,61911,954,735000100050/380A420,50
43205540   0,5529,61652,147,225000100050/380A420,50
43205545   0,5534,61462,040,55000100050/280A420,50
43205550   0,55391291,135,91300060040/280A414,50
43205555   0,5547,61061,529,4300060040/280A414,50
43205560   0,5563802,122,29300060040/280A414,50
43205565   0,5574682,018,8270054040/280A414,50
43205570   0,5586582,416,2240048040/280A414,50
43205575   0,5591552,915,37240048040/280A414,50
43205580   0,55107472,413,03150030030/280A412,50
43205585   0,55123412,811,42135027030/280A412,50
43205590   0,55142352,79,85132024630/280A412,50
43205595   0,55181282,97,74132024630/280A412,50
43205596   0,55257202,55,4575615130/280A412,50
43207505   0,7511,46000,9126,656500130060/380B425,00
43207510   0,7513,84961,0104,686500130060/380B425,00
43207515   0,7517,23961,183,596500130060/380B425,00
43207520   0,7521,73141,066,225000100050/380B422,00
43207525   0,7526,32591,354,735000100050/380B422,00
43207530   0,7530,52241,647,225000100050/380B422,00
43207532   0,7535,61961,540,55000100050/280B422,00
43207535   0,7540,51721,935,585000100050/280B422,00
43207537   0,7549,01422,529,41450090050/280B422,00
43207540   0,75581212,024,98450090050/280B422,00
43207542   0,75651081,522,29300060040/280B416,00
43207545   0,7577911,518,8270054040/280B416,00
43207547   0,7589781,716,2240048040/280B416,00
43207550   0,75109642,513,26240048040/280B416,00
43207552   0,75123563,011,66224044840/280B416,00
43207555   0,75143493,010,06224044840/280B418,00
43207557   0,75174401,05,45132024630/290S614,00
43207560   0,75200352,07,2132024630/280B414,00
43207565   0,75231302,36,2392418530/280B414,00
43207570   0,75264261,95,4577615130/280B414,00
43207575   0,75336211,94,2870014030/280B414,00
43207580   0,75419172,13,4470014030/280B414,00
43211005   1,118,82591,076,696500130060/390S427,50
43211010   1,121,74571,166,226500130060/390S427,50
43211015   1,126,33781,354,736500130060/390S427,50
43211020   1,130,53261,647,226500130060/390S427,50
43211025   1,136,22751,639,796500130060/390S427,50
43211030   1,140,52511,335,585000100050/290S424,50
43211035   1,149,02071,729,41450090050/290S424,50
43211040   1,1581761,424,98450090050/290S424,50
43211045   1,1671521,021,54300060040/290S418,50
43211050   1,1801271,218,04270054040/290S418,50
43211055   1,1941081,515,37240048040/290S418,50
43211057   1,1109931,713,26240048040/290S418,50
43211060   1,1123822,111,66224044840/290S418,50
43211062   1,1143712,110,06224044840/290S418,50
43211065   1,1186551,47,74132024630/290S417,00
43211067   1,1200511,47,2132024630/290S417,00
43211070   1,1231441,66,2392418530/290S417,00
43211075   1,1264381,35,4575615130/290S417,00
43211080   1,1336301,34,2870014030/290S417,00
43211085   1,1419241,43,4470014030/290S417,00
43215005   1,526,15191,054,736500130060/390LA430,00
43215010   1,530,34481,147,226500130060/390LA430,00
43215015   1,535,93771,139,796500130060/390LA430,00
43215020   1,540,23450,935,585000100050/290LA427,50
43215025   1,548,62851,229,41450090050/290LA427,50
43215030   1,5572421,024,98450090050/290LA427,50
43215035   1,5711951,720,1390078050/290LA427,50
43215040   1,5861612,216,62390078050/290LA427,50
43215045   1,51011381,814,21350070050/290LA427,50
43215050   1,51231131,511,66224044840/290LA421,10
43215055   1,5142971,510,06224044840/290LA421,10
43215060   1,5181761,67,89203040640/290LA421,10
43215065   1,5195711,77,33203040640/290LA421,10
43215070   1,5225621,56,36180036040/290LA421,10
43215075   1,5262531,05,4575615130/290LA419,50
43215080   1,5334411,04,2870014030/290LA419,50
43215085   1,5416331,03,4470014030/290LA419,50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn