• Motor 230/400 V, 50 Hz
  • Input power 0,18 kW
  • Output torque to 70 Nm
  • Output speed 0,17 to 4200 rpm
  • Adjustment range 1 : 9
  • Adjustable with motor stopped
  • Constant speed, smooth running, long life time and high efficiency
  • Lubricated for life, thus maintenance free
  • Can be mounted in any position (apart from Size 250 and 260)

Working Principle Two axially-parallel hollow-cone disks are mounted, with pretension, around a steel ball. The ball rolls, at almost punctiform point of contact, over the hollow-cone disks and transfers the power from the input shaft - maintaining the sense of rotation - onto the output shaft. The system works at both rotational directions. A slidable ball track on the control device continu ously changes the transmission ratio between input and output shaft. This allows a adjustment range from 3 : 1 to 1 : 3, i.e. a total value of R = 9. The adjustment of the speed is done with an adjustment screw. To pass through the entire adjustment range 10 full turns are required.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Drive Speed at n1=1400
[min -1]
Output Torque M2
[Nm]
SizeGear Transmission Ratio
[i]
Fig.Weight
[kg]
45050100   92- 8302,9 - 0,872S1596,7
45050101   67- 6004,1 - 1,22S1796,7
45050102   47- 4205,4 - 1,62S11096,7
45050104   31- 2808,1 - 2,42S11596,7
45050105   26- 2338,1 - 2,42S11896,7
45050106   19- 174*9,2 - 2,92S12496,7
45050108   15- 135*10,3 - 3,22S13096,7
45050109   12- 108*11,4 - 4,12S13896,7
45050110   8,5- 76*10,4 - 4,52S15596,7
45050112   6,2- 56*7,3 - 5,12S17596,7


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn