• Motor 230/400 V, 50 Hz
  • Input power 0,18 kW
  • Output torque to 70 Nm
  • Output speed 0,17 to 4200 rpm
  • Adjustment range 1 : 9
  • Adjustable with motor stopped
  • Constant speed, smooth running, long life time and high efficiency
  • Lubricated for life, thus maintenance free
  • Can be mounted in any position (apart from Size 250 and 260)

Working Principle Two axially-parallel hollow-cone disks are mounted, with pretension, around a steel ball. The ball rolls, at almost punctiform point of contact, over the hollow-cone disks and transfers the power from the input shaft - maintaining the sense of rotation - onto the output shaft. The system works at both rotational directions. A slidable ball track on the control device continu ously changes the transmission ratio between input and output shaft. This allows a adjustment range from 3 : 1 to 1 : 3, i.e. a total value of R = 9. The adjustment of the speed is done with an adjustment screw. To pass through the entire adjustment range 10 full turns are required.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Drive Speed at n1=1400
[min -1]
Output Torque M2
[Nm]
SizeGear Transmission Ratio
[i]
Fig.Weight
[kg]
45020200   155,00 - 1400,002,50 - 0,75213,026,8
45020201   92,00 - 824,004,30 - 1,30215,126,8
45020202   71,00 - 640,005,60 - 1,70216,626,8
45020300   58,00 - 522,006,60 - 2,00228,037,3
45020301   34,00 - 306,0011,20 - 3,302213,737,3
45020302   26,00 - 234,0014,60 - 4,302217,837,3
45020500   16,50 - 149,00*10,00 - 6,702428,056,7
45020502   10,80 - 97,00*10,00 - 10,002443,056,7
45020503   9,00 - 81,00*10,00 - 10,002451,356,7
45020600   22,00 - 194,0017,20 - 5,1023921,647,8
45020601   12,60 - 113,0029,00 - 8,5023937,047,8
45020602   9,70 - 87,00*30,00 - 11,5023948,047,8
45020701   4,70 - 42,00*30,00 - 23,00249100,047,8
45020702   3,50 - 31,00*30,00 - 30,00249130,047,8
45020900   3,00- 27,00*30,00 - 30,00259158,047,9
45021201   0,63 - 5,70*70,00 - 70,00260735,069,7
45021301   1,70 - 15,00*70,00 - 64,00250272,069,5
45021302   1,30 - 12,00*70,00 - 70,00250353,069,5
45021400   0,48 - 4,30*30,00 - 30,00269955,047,9
45021500   0,46 - 4,16*10,00 - 10,00271006,056,8
45021501   0,30 - 2,70*10,00 - 10,00271540,056,8
45021502   0,17 - 1,50*10,00 - 10,00272806,056,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn