• Protection class IP 54, i.e. can be used outside electrical cabinet
  • Completely wired with 2 m screened motor cable, 2 m mains cable with plug and potentiometer
  • Optional with integrated emergency-stop switch (right picture)
  • Optional with selector switch for left-right
  • Optional with socket for external operation

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Emergency-OffOutput Power
[kW]
Output Voltage
[V]
Output Current
[A]
Input Voltage
[V]
Input Current
[A]
Input Fuse
[A]
Dimensions
[HxBxT
[mm]]
Weight
[kg]
46041025   Nein0,253 x 0-2401,41 x 2303,016200 x 130 x 1202,2
46041037   Nein0,373 x 0-2402,31 x 2305,216200 x 130 x 1202,2
46041075   Nein0,753 x 0-2404,21 x 2309,416200 x 140 x 1402,6
46051025   Ja0,253 x 0-2401,41 x 2303,016200 x 130 x 1202,2
46051037   Ja0,373 x 0-2402,31 x 2305,216200 x 130 x 1202,2
46051075   Ja0,753 x 0-2404,21 x 2309,416200 x 140 x 1402,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn