Material: Steel. Sold in pairs: 1 x Product No. = 1 pair.
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
Product Quantity Total Length L
[mm]
Sliding Length G1
[mm]
Motor SizeM x h
[mm]
e x S
[mm]
G2
[mm]
a
[mm]
b
[mm]
ø d
[mm]
B
[mm]
H2
[mm]
Weight
[kg]
43018000   31224063 / 71M6x1975x6262162801240301,50
43018200   39530280 / 90M8x2897x8325203551250433,30
43018400   495405100 / 112 / 132M10x3597x8425204551250434,15
43018600   630515132M10x37119x9542255801460548,10


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn